Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Specialty Products:StorageSolutions/SpecialtyProducts
  Banner
 
 
Print This PageSpecial Products
Toshiba specialty products provide a broad range of hard drives and appliances with special features, operating specifications and reduced form-factors. Our specialty products are an ideal match for a wide range of uses for mass storage in today's mobile handheld devices, intelligent consumer and commercial systems, highly-secure mobile clients, and embedded industrial and automotive environments.
 
24/7 Hard Drives
MHZ2xxxBK Series** 80 / 120 / 160 / 250GB* 2.5-Inch SATA      7200 RPM
  MHZ2xxxBS Series** 120 / 250GB* 2.5-Inch SATA      5400 RPM
  MHY2xxxBS Series** 40 / 60 / 80 / 100 / 120 / 160 / 200GB* 2.5-Inch SATA      5400 RPM
  MHW2xxxAC Series** 40 / 60GB* 2.5-Inch PATA      4200 RPM
Automotive Hard Drives
  MHW2xxxAC/ACE Series** 40 / 60GB* 2.5-Inch PATA      4200 RPM
  MK8057GSC 80GB* 2.5-Inch SATA      4200 RPM
  MK8050GAC 80GB* 2.5-Inch PATA      4200 RPM
  MK4036GAC 40GB* 2.5-Inch PATA      4200 RPM
Surveillance & Industrial Hard Drives
  MHZ2xxxBS Series** 120 / 250GB* 2.5-Inch SATA      5400 RPM
Consumer Electronics Hard Drives
  MJA2xxxBH Series** 80 / 120 / 160 / 250 / 320 / 400 / 500GB* 2.5-Inch SATA      5400 RPM
  MHZ2xxxBH Series** 80 / 120 / 160 / 200 / 250 / 320GB* 2.5-Inch SATA      4200 RPM
  MHW2080AT Series** 40 / 60 / 80GB* 2.5-Inch SATA      4200 RPM
  NEW! MKxx65GSX Series 160 / 250 / 320 / 500 / 640GB* 2.5-Inch SATA      5400 RPM
  MKxx52GSX Series 80 / 120 / 160 / 250 / 320GB* 2.5-Inch SATA      5400 RPM
  MKxx49GSY Series 80 / 120 / 160 / 200GB* 2.5-Inch SATA      7200 RPM 
  NEW! MKxx34GAL Series 60 / 80 / 120 / 160GB* 1.8-Inch PATA      4200 RPM
  MKxx31GAH/GAL Series 80 / 120 / 250GB* 1.8-Inch PATA      4200 RPM
  MKxx55GSX Series 120 / 160 / 250 / 320 / 400 / 500GB* 2.5-Inch SATA      5400 RPM
  MK8025GAL 80GB* 1.8-Inch PATA      4200 RPM
Self-Encrypting Hard Drives
  MJA2xxxCH Series** 80 / 160 / 250 / 320 / 400 / 500GB* 2.5-Inch SATA      5400 RPM
  MHZ2xxxCJ Series** 80 / 120 / 160 / 250 / 320GB* 2.5-Inch SATA      7200 RPM
Degaussers
  ME-P2V** Commercial Degausser    
  ME-P3M** High security, NSA evaluated, fully manual & deployable degausser
   
 
* One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.
**

This drive was developed and originally sold by Fujitsu and still bears the Fujitsu name. As of October 1, 2009 any orders for this product will be sold by Toshiba America Information Systems, Inc. and will use the original Fujitsu Part Number.

Subject to Change: While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.