Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  PC & Notebook Hard Drives  MKxx33GSG Series  Specifications
MKxx33GSG Specifications:StorageSolutions/PCNotebookHardDrives/MKxx33GSGSeries/MKxx33GSGSpecifications
 
MKxx33GSG Series Hard Disk Drive
160 / 250 / 320GB*
1.8-Inch / 5,400 RPM / SATA
MKxx33GSG

MKxx33GSG Series Data Sheet

The Toshiba MKxx33GSG Series of 1.8-inch hard disk drives (HDDs) feature industry-leading capacity and performance coupled with the benefits of low power consumption and ruggedness in a compact storage solution. Equipped with a high-performance 5,400 RPM rotational speed and 16MB buffer, the Serial ATA, MKxx33GSG family offers up to 320GB* of storage capacity and utilizes close to 25% less power than comparable 2.5-inch hard disk drives during seek operations.

Weighing only 62 grams and designed to withstand up to 1,500Gs of non-operating shock, these light weight and durable drives provide an ideal solution for today’s demanding mobile applications. The small footprint and large storage capacity of the MKxx33GSG Series are well-suited for a variety of on-the-go computing needs, including laptop PCs, mini-notebooks, printers, and external add-on storage applications.

 
Key Features Specifications Support 
  

MK1633GSG

MK2533GSG

MK3233GSG

 Series Overview 
 Drive Capacity160GB*250GB*320GB*
 Drive InterfaceSerial ATA Revision 3.0
 Number of Platters (disks)122
 Number of Data Heads244
 RoHS CompliantYes
 Transfer Rate to Host3 Gb/sec
 Performance 
 Track-to-track Seek3ms
 Average Seek Time15ms
 Rotational Speed5,400 RPM
 Average Latency5.6ms
 Buffer Size16MB
 Power Requirements 
 Voltage5V (+/-5%)
 Spin up (start) Power2.5 watts
 Seek Power1.3 watts
 Read/Write Power1.3 watts
 Low Power Idle0.40 watts
 Standby Power0.18 watts
 Sleep Power0.13 watts
 Physical Size 
 Dimensions (W) x (D) x (H)54.0 mm (2.13") x 78.5 mm (3.0") x 8.0 mm (0.31")
 Weight60 g (2.12 oz)62 g (2.19 oz)62 g (2.19 oz)
 Environmental 
 Temp - Operating5° to 65°C (41° to 149°F)
 Temp - Non-Operating -40° to 65° C (-40° to 149°F)
 Vibration - Operating19.6 m/s² (2.0G) 15 to 500Hz
 Vibration - Non-Operating49 m/s² (5.0G) 15 to 500Hz
 Shock - Operating4,900 m/s² (500G) 2ms
 Shock - Non-Operating14,700 m/s² (1,500G) 1ms
 Acoustics 
 Acoustics (idle)16 dBA18 dBA18 dBA
 Acoustics (seek)17 dBA19 dBA19 dBA
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.


While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.