Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Trends & Technology
Storage Solutions  PC & Notebook Hard Drives  MKxx33GSG Series
MKxx33GSG Series:StorageSolutions/PCNotebookHardDrives/MKxx33GSGSeries
 
MKxx33GSG Series Hard Disk Drive
160 / 250 / 320GB*
1.8-Inch / 5,400 RPM / SATA
MKxx33GSG

MKxx33GSG Series Data Sheet

The Toshiba MKxx33GSG Series of 1.8-inch hard disk drives (HDDs) feature industry-leading capacity and performance coupled with the benefits of low power consumption and ruggedness in a compact storage solution. Equipped with a high-performance 5,400 RPM rotational speed and 16MB buffer, the Serial ATA, MKxx33GSG family offers up to 320GB* of storage capacity and utilizes close to 25% less power than comparable 2.5-inch hard disk drives during seek operations.

Weighing only 62 grams and designed to withstand up to 1,500Gs of non-operating shock, these light weight and durable drives provide an ideal solution for today’s demanding mobile applications. The small footprint and large storage capacity of the MKxx33GSG Series are well-suited for a variety of on-the-go computing needs, including laptop PCs, mini-notebooks, printers, and external add-on storage applications.

 
Key Features Specifications Support 
  • 1.8-inch Footprint
  • 5,400 RPM Spindle Speed
  • Up to 320GB* of Capacity
  • Disk Transfer Rates up to 830Mb/s
  • Serial ATA 3.0Gb/s
  • 16MB Cache Buffer
 Serial ATA 3Gb/s Certified
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.


While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.