Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
PC & Notebook Hard Drives:StorageSolutions/PCNotebookHardDrives
   PC & Notebook Banner
 
 
Print This PagePC & Notebook
Toshiba, the pioneer of small form factor storage, offers a full line of 2.5-and 1.8-inch HDDs optimized to deliver the performance, reliability and durability needed by today's data-hungry, power-sensitive mobile, handheld and stationary applications. 
Notebook
  MHZ2xxxCJ Series** 80 / 120 / 160 / 250 / 320GB* 2.5-Inch SATA      7200 RPM
  MJA2500BH Series** 80 / 120 / 160 / 250 / 320 / 400 / 500GB* 2.5-Inch SATA      5400 RPM
  MHZ2xxxBJ Series** 80 / 120 / 160 / 250 / 320GB* 2.5-Inch SATA      7200 RPM
  MHZ2xxxBH Series** 80 / 120 / 160 / 250 / 320GB* 2.5-Inch SATA      5400 RPM
  MHW2xxxAT Series** 40 / 60 / 80GB* 2.5-Inch PATA      4200 RPM
  NEW! MKxx65GSX Series 160 / 250 / 320 / 500 / 640GB* 2.5-Inch SATA      5400 RPM
  MKxx55GSX Series 120 / 160 / 250 / 320 / 400 / 500GB* 2.5-Inch SATA      5400 RPM
  MK4058GSX 400GB* 2.5-Inch SATA      5400 RPM
  NEW! MKxx56GSY Series 160 / 250 / 320 / 500GB* 2.5-Inch SATA      7200 RPM
  MKxx54GSY Series 80 / 120 / 160 / 250 / 320GB* 2.5-Inch SATA      7200 RPM
  MKxx52GSX Series 80 / 120 / 160 / 250 / 320GB* 2.5-Inch SATA      5400 RPM
  MKxx49GSY Series 80 / 120 / 160 / 200GB* 2.5-Inch SATA      7200 RPM 
  NEW! MKxx33GSG Series 160 / 250 / 320GB* 1.8-Inch SATA      5400 RPM
  MKxx29GSG Series 120 / 160 / 250GB* 1.8-Inch SATA      5400 RPM
  MKxx17GSG Series 80 / 160GB* 1.8-Inch SATA      5400 RPM
  MKxx16GSG Series 80 / 120GB* 1.8-Inch SATA      5400 RPM
  NEW! MK1235GSL 120GB* 1.8-Inch SATA      4200 RPM
  MKxx31GAH/GAL Series 80 / 120 / 250GB* 1.8-Inch PATA      4200 RPM
  MK6028GAL 60GB* 1.8-Inch PATA      4200 RPM
Internal Retail
  Internal Hard Drive 320 / 500GB* 2.5-Inch SATA      5400 RPM
Self-Encrypting
  MJA2xxxCH Series** 80 / 160 / 250 / 320 / 400 / 500GB* 2.5-Inch SATA      5400 RPM
  MHZ2xxxCJ Series** 80 / 120 / 160 / 250 / 320GB* 2.5-Inch SATA      7200 RPM
   
 
* One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.
**

This drive was developed and originally sold by Fujitsu and still bears the Fujitsu name. As of October 1, 2009 any orders for this product will be sold by Toshiba America Information Systems, Inc. and will use the original Fujitsu Part Number.

Subject to Change: While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.