Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Enterprise Hard Drives:StorageSolutions/EnterpriseHardDrives
  Enterprise Hard Disk Drives
 
 
Print This PageEnterprise Hard Disk Drive Models
Leveraging our technology expertise and heritage, Toshiba enterprise HDDs maximize performance, reliability, capacity and power efficiency in a Small Form Factor (SFF). Toshiba enterprise HDDs are ideal for today's most demanding mission critical storage environments providing systems engineers with greater flexibility when designing rack and tower servers, storage arrays, RAID systems and digital video systems.
 
3.5-Inch
MBA3300 Series** 73.5 / 147 / 300GB* SAS / SCSI / FCAL      15,000 RPM
2.5-Inch
  MBE2147RC** 73.5 / 147GB* SAS                              15,000 RPM
  MBC2073RC** 36.7 / 73.5GB* SAS                              15,000 RPM
  MBD2300RC** 147 / 300GB* SAS                              10,000 RPM
  MBB2147RC** 73.5 / 147GB* SAS                              10,000 RPM
2.5-Inch Extended Duty
  MHZ2250BK** 80 / 120 / 160 / 250GB* SATA                             7,200 RPM
   
 
* One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.
**

This drive was developed and originally sold by Fujitsu and still bears the Fujitsu name. As of October 1, 2009 any orders for this product will be sold by Toshiba America Information Systems, Inc. and will use the original Fujitsu Part Number.

Subject to Change: While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.