Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  2.5-inch Hard Disk Drives  MK8057GSC
MK8057GSC:StorageSolutions/SpecialtyProducts/MK8057GSC
 
MK8057GSC Automotive-Grade Hard Disk Drive
80GB* / 2.5-Inch / 4,200 RPM / SATA

MK8057GSCToshiba, the leader in automotive-grade hard disk drives, introduces the MK8057GSC 2.5-inch 80GB Hard Disk Drive.   Designed specifically for the in-cabin automotive systems environment, the MK4050GAC delivers the enhanced storage capacity, operating temperature range and operating altitude range required to meet the operating extremes of the on-road and off-road environment.    

Toshiba pioneered the development of automotive grade HDDs to deliver the robust, cost-effective, high-capacity storage required for the complex GPS navigation systems used in the Far East and Europe.   Building on this success, Toshiba works closely with Tier-1 automotive systems designers to meet the storage challenges presented by the evolving in-dash "infotainment" and telematics marketplace.  In addition, Toshiba’s automotive-grade HDDs provide robust storage for in-car computing and for on-the-go digital communications.

Currently Available to Automotive OEMs

 
Key Features Specifications Support 
  • 80GB storage capacity
  • Extended Temperature Operating Range
  • Enhanced Altitude Operating Range
  • Robust Operating Vibration Range
  • 16ms Average Seek Time
  • Industry-standard 2.5-inch form-factor (9.5mm z-height)
  • 4200 RPM Rotational Speed
  • SATA Interface
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.


Subject to Change: While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.