Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  2.5-inch Hard Disk Drives  MK4050GAC
MK4050GAC:StorageSolutions/2.5-inchHardDiskDrives/MK4050GAC
 
MK4050GAC/MK4050GACE
2.5" Automotive HDD 40GB*

Toshiba 2.5-Inch Super Slimline HDD Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK4050GAC and MK4050GACE 2.5-inch 40GB Hard Disk Drives for use in automotive entertainment, information and navigation applications. The MK4050GAC and MK4050GACE feature improved capacity and provide alternative temperature ranges to assist automobile manufactures and after market suppliers in designing robust digital devices for the car. 

Toshiba's line of automotive HDDs enable a variety of applications, such as GPS navigation, digital music and video, and other telematic systems. With an altitude specification of 5,500 meters, the rugged MK4050GAC and MK4050GACE drives meet the operating extremes of a road environment. The MK4050GAC and MK4050GACE drives are ATA-7 compliant and supporting high transfer rates of up to 100 megabytes per second.

Available April 2008

Key Features Specifications Support Related Items
  40GB* capacity
Rotational Speed of 4200rpm 
Operating Shock of 300g 
9.5mm High
16ms Average Seek Time
ATA-7 Interface
100MB/sec Transfer Rate
 
   * One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.
   
 Subject to Change: While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.