|
Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK3029GACE 2.5-inch 30GB Hard Disk Drive for use in automotive entertainment, information and navigation applications. The MK3029GACE features improved capacity and provide alternative temperature ranges to assist automobile manufactures and after market suppliers in designing robust digital devices for the car.
Toshiba's line of automotive HDDs enable a variety of applications, such as GPS navigation, digital music and video, and other telematic systems. The MK3029GACE can withstand operational shock of 200g and non-operational shock of 800g, providing a rugged and dependable option for cars and SUVs as they travel through extreme temperatures and terrains across the globe. The MK3029GACE is ATA-6 compliant, supporting high transfer rates of up to 100 megabytes per second. |