Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Storage Solutions  2.5-inch Hard Disk Drives  MK3029GAC
MK3029GAC:2.5-inchHardDiskDrives/MK3029GAC
 
MK3029GAC 2.5" Automotive HDD 30GB*

MK3029GAC Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK3029GAC 2.5-inch 30GB Hard Disk Drive for use in automotive entertainment, information and navigation applications. The MK3029GAC features improved capacity and provide alternative temperature ranges to assist automobile manufactures and after market suppliers in designing robust digital devices for the car. 

Toshiba's line of automotive HDDs enable a variety of applications, such as GPS navigation, digital music and video, and other telematic systems. The MK3029GAC can withstand operational shock of 200g and non-operational shock of 800g, providing a rugged and dependable option for cars and SUVs as they travel through extreme temperatures and terrains across the globe. The MK3029GAC is ATA-6 compliant, supporting high transfer rates of up to 100 megabytes per second.

Key Features Specifications Support Related Items
  30GB capacity
Rotational Speed of 4200rpm 
Operating Shock of 200g 
9.5mm High
16ms Average Seek Time
ATA-6 Interface
100MB/sec Transfer Rate
8MB Buffer
   *Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.