Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  2.5-inch Hard Disk Drives  MK1652GSX
MK1652GSX:StorageSolutions/2.5-inchHardDiskDrives/MK1652GSX
 
MK1652GSX (HDD2H03): 2.5" HDD 160GB*

MK1652GSX Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK1652GSX 2.5-inch 160GB Hard Disk Drive. The MK1652GSX offers the industry's highest areal density per platter, at 251.6 gigabits per square inch. The drive's 5400 RPM motor speed, improves system-level performance by as much as 12 percent when compared to 4200 RPM.

This new drive offers enough capacity for portable video recording and editing, with lower power consumption compared to the traditional 3.5-inch hard disk drives. This functionality provides ideal storage for a range of commercial and consumer notebooks, as well as non-PC applications such as PDAs, printers, copiers, GPS systems and MP3 players. The MK1652GSX incorporates the Serial ATA (SATA) 2.6 interface and is ATA-8 compliant, supporting high media transfer rates of up to 801 megabytes per second.

 
Key Features Specifications Support Related Items
  160GB capacity
Rotational Speed of 5,400rpm
9.5mm High
12ms Average Seek Time
ATA-8 Interface
801 Mb/sec Media Transfer Rate
8MB Buffer
300,000 MTTF Hours
 
*   

One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.