Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  2.5-inch Hard Disk Drives  MK1234GSX  Related Items
MK1234GSX Related Items:StorageSolutions/2.5-inchHardDiskDrives/MK1234GSXPage/MK1234GSXRelatedItems
 
MK1234GSX: 2.5" HDD 120GB*

MK1237GSX Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK1234GSX 2.5-inch 120GB Hard Disk Drive. The MK1234GSX offers the industries highest areal density per platter, at 104.0 gigabits per square inch. The drive's 5400 RPM motor speed, improves system-level performance by as much as 12 percent when compared to 4200 RPM.

This new drive offers enough capacity for portable video recording and editing, with lower power consumption compared to the traditional 3.5-inch hard disk drives. This functionality provides ideal storage for a range of commercial and consumer notebooks, as well as non-PC applications such as PDAs, printers, copiers, GPS systems and MP3 players. The MK1234GSX incorporates the Serial ATA (SATA) II interface and is ATA-7 compliant, supporting high transfer rates of up to 150 megabytes per second.

 
Key Features Specifications Support Related Items
 

MK4032GSX
MK6034GSX
MK8032GSX
MK8034GSX
MK1034GSX
MK4034GSX

 
 While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.