Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  1.8-inch Hard Disk Drives  MKxx34GAL Series  Specifications
MKxx34GAL Specifications:StorageSolutions/SpecialtyProducts/MKxx34GALSeries/MKxx34GALSpecifications
 
MKxx34GAL Series Hard Disk Drive
60 / 80 / 120 / 160GB*
1.8-Inch / 4,200 RPM / PATA
MKxx34GAL
MKxx34GAL Series Data Sheet

Reflecting Toshiba’s long history of expertise in miniaturization and the 1.8-inch form factor, the MKxx34GAL Series of hard disk drives (HDDs) enable next-generation portable media players, digital video camcorders and other consumer electronic devices which require high-capacity storage from a compact, durable and reliable solution. The MKxx34GAL provides a series of models spanning capacities from 60 to 160GB* in a single platter platform in a slim, 5 mm-high profile. 

Equipped with a PATA interface, 4,200 RPM rotational speed and advanced acoustic-reduction features, the MKxx34GAL drives provide the best power consumption efficiency and quietest operation of any hard disk drive on the market, making the MKxx34GAL ideal for handheld and audio or video playback applications that cater to maximizing on-the-go entertainment and immediate content capture. 

At 160GB*, the high-end capacity model can store up to either 45,000 digital photos, 42,000 digital music files or 130 downloaded digital videos** in a device about the size of a credit card.  The MKxx34GAL series also reduces or eliminates the use of certain hazardous or controversial chemicals, augmenting Toshiba’s expanding line of environmentally enhanced product solutions.***

 
Key Features Specifications Support 
  

MK6034GAL

MK8034GAL

MK1234GAL

MK1634GAL

 Series Overview 
 Drive Capacity60GB80GB120GB160GB
 Number of Platters (disks)1
 Number of Data Heads1122
 Transfer Rate to Host100 MB/sec
 Performance 
 Track-to-track Seek3ms
 Average Seek Time15ms
 Rotational Speed4,200 RPM
 Buffer Size8MB
 Power Requirements 
 Voltage3.3V (+/-5%)
 Spin up (start) Power1.8 watts
 Seek Power0.9 watts
 Read/Write Power0.8 watts
 Active Idle Power0.4 watts
 Low Power Idle0.3 watts
 Standby Power0.1 watts
 Sleep Power0.07 watts
 Physical Size 
 Dimensions (W) x (D) x (H)54 mm (2.13") x 71 mm (2.8") x 5 mm (.2")
 Weight48 g (max)
 Environmental 
 Temp - Operating5° to 60°C (41° to 140°F)
 Temp - Non-Operating-20° to 65°C (-4° to 149°F)
 Vibration - Operating19.6 m/s² (2.0G) 15 to 500 Hz
 Vibration - Non-Operating49 m/s² (5.0G) 15 to 500Hz
 Shock - Operating5,880 m/s² (600G) 2ms
 Shock - Non-Operating14,700 m/s² (1,500G) 1ms
 Acoustics 
 Acoustics (idle)14 dBA
 Acoustics (seek)15 dBA
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

**Examples of the number of photos, songs, movies, and any other files that can be stored on a hard drive are provided for illustrative purposes only. Results will vary based on file size and format, settings, features, operating system, software and other factors.

***Concentrations of chlorine and bromine are below 900 ppm for each substance, surpassing the IEC61249-2-21:2003 criteria set for printed circuit boards by the International Electrotechnical Commission (IEC), in applying the criteria to all components in the HDD. IEC is the leading global organization that defines internationally-recognized standards for electrical, electronic and associated technologies.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.