Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  1.8-inch Hard Disk Drives  MKxx31GAx Series
MKxx31GAx Series:StorageSolutions/PCNotebookHardDrives/MKxx31GAxSeries
 
MKxx31GAH/GAL Series Hard Disk Drive
80 / 120 / 250GB*
1.8-Inch / 4,200 RPM / PATA
MKxx31GAH/GAL

MKxx31GAH/GAL Series Data Sheet

Offering up to 240GB* in the 1.8-inch form factor, the Toshiba MKxx31GAL/GAH hard disk drive series provides industry-leading storage solutions for compact and handheld applications using the Parallel ATA interface. The MKxx31GAL line features two single-platter, 5 millimeter-high 80GB* and 120GB* models, while the high-end, MK2431GAH uses 2-platters in an 8 millimeter-high package to achieve 240GB* in storage capacity.

The small footprint and low-power consumption make the MKxx31GAL/GAH drives suitable for integration into portable media players, digital video camcorders and Linux-based, ultraportable PC applications. The 1.8-inch series represents Toshiba's commitment to enhancing the environmental soundness of its products by eliminating certain hazardous and toxic substances** enhancing the power efficiency of all new hard drives designed and produced by Toshiba since late 2008.

 
Key Features Specifications Support 
  • 1.8-inch Footprint with up to 240GB* of Capacity
  • 4,200 RPM Spin Speed
  • Parallel-ATA Interface
  • Low Power Consumption
  • Eco-Conscious Design**
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

**Free of brominated flame retardants (BFR) and polyvinyl chloride (PVC); hazardous halogens, antimony trioxide and red phosphorous also eliminated from all components in the hard drive.

***RoHS Compatible: This product is compatible with European Union Directive 2002/95/ EC. Restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS), which restricts use of lead, cadmium, mercury, hexavalent chromium, PBB, and PBDE.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.