Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  1.8-inch Hard Disk Drives  MKxx17GSG Series  Specifications
MKxx17GSG Specifications:StorageSolutions/PCNotebookHardDrives/MKxx17GSGSeries/MKxx17GSGSpecifications
 
MKxx17GSG Series Hard Disk Drive
80 / 160GB*
1.8-Inch / 5,400 RPM / SATA
MMKxx17GSG
MKxx17GSG Series Data Sheet

The Toshiba MKxx17GSG Series of 1.8-inch hard disk drives feature 160 and 80GB storage capacities in small and durable models weighing 62 and 60 grams, respectively.  The storage capacities offered by the MKxx17GSG Series mirror those of larger form factor hard drives, while reducing the storage footprint by close to 40 percent, making them ideal for sub-notebook and rugged PCs, pocket-able external storage devices, printers, copies and other space-conscious applications. 

The 5400 RPM, MKxx17GSG drives are equipped with a Serial ATA interface which bursts data to the host computer at data transfer rates up to 1.5 Gigabits per second.  Rugged and ultra-durable, the MKxx17GSG drives are built upon a platform field-proven for quality and reliability.

 
Key Features Specifications Support 
  

MK8017GSG

MK1617GSG

 Series Overview 
 Drive Capacity80GB*160GB*
 Drive InterfaceSerial ATA Revision 2.6 / ATA-8
 Number of Platters (disks)12
 Number of Data Heads24
 Transfer Rate to Host1.5 Gb/sec
 Performance 
 Track-to-track Seek3ms
 Average Seek Time15ms
 Rotational Speed5,400 RPM
 Average Latency5.55ms
 Buffer Size8MB
 Power Requirements 
 Voltage3.3V (+/-5%)5V (+/-5%)
 Spin up (start) Power2.5 watts
 Seek Power1.4 watts
 Read/Write Power1.4 watts
 Active Idle Power0.55 watts
 Low Power Idle0.45 watts
 Standby Power0.15 watts
 Sleep Power0.1 watts
 Physical Size 
 Dimensions (W) x (D) x (H)54 mm (2.13") x 78.5 mm (3.09") x 8.0 mm (0.31")
 Weight60 g (2.12 oz.)62 g (2.19 oz.)
 Environmental 
 Temp - Operating5° to 55°C (41° to 131°F)
 Temp - Non-Operating-20° to 65°C (-4° to 149°F)
 Vibration - Operating19.6 m/s² (2.0G) 15 to 500 Hz
 Vibration - Non-Operating49 m/s² (5.0G) 15 to 500Hz49 m/s² (5.0G) 5 to 500 Hz
 Shock - Operating4.900 m/s² (500G) 2ms
 Shock - Non-Operating14,700 m/s² (1,500G) 1ms
 Acoustics 
 Acoustics (idle)16 dBA18 dBA
 Acoustics (seek)22 dBA23 dBA
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.


While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.