Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  1.8-inch Hard Disk Drives  MK8022GAA  Specifications
MK8022GAA Specifications:StorageSolutions/1.8-inchHardDiskDrives/MK8022GAA/MK8022GAASpecifications
 
MK8022GAA: 1.8" CE HDD 80.0GB*

MMK1011GAHToshiba introduces a 80GB 1.8-inch embedded HDD for consumer electronic (CE) devices based on perpendicular magnetic recording (PMR), the MK8022GAA. Enabling some of today's most exciting, small form factor mobile devices, the new mini-drives offer manufacturers significant storage for consumer, commercial and PC applications - such as music players, handheld PCs, PDAs, wearable computers and laptops. Toshiba is committed to grow with developers and users to provide smart computing solutions, backed by Toshiba-renowned quality and technology leadership.

 
Key Features Specifications Support Related Items
Data Storage Physical:
Per drive, formatted* 80.0GB
Number of Disks 1
Number of Data Heads 2
User Data Cylinders 83,988
Logical Configuration:
Heads 16
Cylinders 16,383
User Sectors/Track at zone 0 63
Logical Blocks (LBA) 156,301,488
Data Transfer Rate:
Buffer to Host- PIO 16.6 Mb/sec
Buffer to Host- Ultra DMA 66.7 Mb/sec
Maximum Internal 171 - 377 Mbits/sec
Seek Time:
Track-to-track 3ms
Average 15ms
Maximum 26ms
Nominal Power Requirements:
Voltage 3.3V (5%)
Energy Consumption Efficiency: 0.004W/GB
Power Consumption:
Start
Seeking
Reading
Writing
Idle
Standby
Sleep
 
1.8watts
0.9watts
0.8watts
0.8watts
0.3watts
0.1watts
0.07watts
Other:
Rotational Speed 3600rpm
Average Latency 8.33ms
Interface ATA-3/4
Buffer 160Kbytes
Physical & Environmental Specs
Dimensions/Weight:
Height 0.20" (5mm)
Width 2.12" (54mm)
Depth 2.79" (71mm)
Weight 2.01 oz (59g)
Ambient Temperature:
Operating 41o - 140oF (5o to 60oC) 
Non-Operating -4o - 149oF (-20o to 65oC)
Shipping -40o - 158oF (-40o to 70oC)
Vibration and Shock:
Operating Vibration 2.0G (15-500 Hz)
Operating Shock 500G/2.0ms
Non-Operating Shock 1,500Gs/1.0ms
Reliability Characteristics
Error Rates:
Non-recoverable 1 in 1013 bits
Seek 1 in 106 seeks
Other:
Preventive Maintenance None
Product Life 5 years or 20,000 power ON hours
   *Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.