Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  MKxx17GSG Series
MKxx17GSG Series:StorageSolutions/PCNotebookHardDrives/MKxx17GSGSeries
 
MKxx17GSG Series Hard Disk Drive
80 / 160GB*
1.8-Inch / 5,400 RPM / SATA
MKxx17GSG
MKxx17GSG Series Data Sheet

The Toshiba MKxx17GSG Series of 1.8-inch hard disk drives feature 160 and 80GB storage capacities in small and durable models weighing 62 and 60 grams, respectively.  The storage capacities offered by the MKxx17GSG Series mirror those of larger form factor hard drives, while reducing the storage footprint by close to 40 percent, making them ideal for sub-notebook and rugged PCs, pocket-able external storage devices, printers, copies and other space-conscious applications. 

The 5400 RPM, MKxx17GSG drives are equipped with a Serial ATA interface which bursts data to the host computer at data transfer rates up to 1.5 Gigabits per second.  Rugged and ultra-durable, the MKxx17GSG drives are built upon a platform field-proven for quality and reliability.

 
Key Features Specifications Support 
  • 1.8-inch Footprint
  • Up to 160 Gigabytes* of Capacity
  • Serial ATA 2.6 / ATA-8 Interface
  • Micro-SATA Connector
  • 6MB Cache Buffer
  • Lightweight One and Two Platter Design
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.


While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.