Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
USB 2.0 Portable Ext Hard Drive:USB2.0PortableExtHardDrive
Introducing the Toshiba USB 2.0 Portable
External Hard Drive
 
USB Portable External HDD
 

The click-free, switch-free and button-free backup solution means a worry-free lifestyle knowing that all of your important digital memories, entertainment content and life documents have been protected and backed up on the Toshiba USB 2.0 Portable External Hard Drive.

With up to 200GB* capacity, the Toshiba USB 2.0 Portable External Hard Drive can store up to 57,000 digital photos, 52,000 MP3 music files, 88 DVD videos or 23 high-definition videos. Why not start preserving your valuable memories today?

   
 Download the Consumer Guide Download a Consumers Guide to Preserving Your Digital Memories.
Key Features  What to Back Up?   Specifications Support Where to Buy
 

Simple and Reliable: Everything you need to backup your digital memories and important data is right in the box. The NTI Shadow™ software provides an easy-to-use interface to make your backups pain-free. Once parameters are set, the backup solution is click-free, switch-free and button free. If you need to search backup files, you simply push one button for Quick Restore to gain access to your data. All data is stored in the original file format so special software isn’t required if you open files on another computer.

Feature-Rich Scheduled Back-Up Solutions: Using the bundled software, it‘s easy to select the frequency of back-up. For example, continuous mode provides up-to-the-minute back-up; time interval mode gives the option of selecting back-up options by the minute, hour or day; patterned schedule mode enables users to choose a certain day and time to perform back-up duties.

Automatic Back-Up and Power: The Toshiba USB 2.0 External Hard Drive is powered through the USB connector when the computer is on, ensuring designated files and folders are automatically backed up without extensive user maintenance. There is no need to activate backup once preferences are selected.

Durable for Life’s Mishaps: Featuring a patent-pending shock mounting that helps protect your data, the Toshiba USB 2.0 External Hard Drive offers consumers peace of mind that their precious memories are stored on a durable device that will last for years to come.

Style with Substance: Packaged in a sleek black housing coupled with a blue power-on indicator light, the Toshiba 2.0 USB External Hard Drive is a savvy complement to any notebook or desktop PC.

Portability for Your Convenience: The Toshiba USB 2.0 External Hard Drive fits easily within a laptop pouch, a knapsack or even a bookshelf. With a four-foot USB cable included, the drive can be plugged into just about any desktop or notebook with a USB port and used at home or in the office.

* One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.