Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
2.5-inch Hard Disk Drives  MK3253GSX
MK3253GSX:StorageSolutions/2.5-inchHardDiskDrives/MK3253GSX
 
2.5-Inch 120 - 320GB HDDs
MK3253GSX/MK2553GSX/MK1653GSX/MK1253GSX

MK1237GSX Toshiba, the pioneer in small form factor hard disk drives (HDDs), continues to provide high-capacity and award-wining quality storage solutions for integration into a wide variety of mobile and power-sensitive applications. The 5400 RPM, MK**53GSX series supports capacities ranging from 120GB1 to 320GB1 in the standard 2.5-inch form factor. The drives support the Serial ATA interface at 3 Gbps and are fully certified for SATA compliance.

Fast data throughput combined with a low, 1.9 watt power efficiency for read and write operations, make the MK**53GSX series well suited for notebook computers, Energy Star desktop systems, printer and copier applications, as well as compact devices such as personal digital assistants, global positioning devices and personal media players. Representing Toshiba's 52nd generation of 2.5-inch hard drives, the MK**53GSX series is built upon a field-proven platform for ruggedness, durability and reliability.

 MK**53GSX Data Sheet

Key Features Specifications Support
  Up to 320GB1 of Storage capacity
5400RPM Rotational Speed
9.5mm-High Form Factor
Serial ATA Interface Transfer Rate at 3.0 Gbps
8MB Buffer
Optional Free Fall Sensor
   
1 One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary. 
   
All other products, services, names and logos used are trademarks, registered trademarks or service marks of their respective owners.
 
Subject to Change
While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.