Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
2.5-inch Hard Disk Drives  MK3252GSX  Specifications
MK3252GSX Specifications:StorageSolutions/2.5-inchHardDiskDrives/MK3252GSX/MK3252GSXSpecifications
 
MK3252GSX (HDD2H01): 2.5" HDD 320GB*

MK3252GSXToshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK3252GSX 2.5-inch 320GB Hard Disk Drive. The MK3252GSX offers the industries highest areal density per platter, at 251.6 gigabits per square inch. The drive's 5400 RPM motor speed, improves system-level performance by as much as 12 percent when compared to 4200 RPM.

This new drive offers enough capacity for portable video recording and editing, with lower power consumption compared to the traditional 3.5-inch hard disk drives. This functionality provides ideal storage for a range of commercial and consumer notebooks, as well as non-PC applications such as PDAs, printers, copiers, GPS systems and MP3 players. The MK3252GSX incorporates the Serial ATA (SATA) 2.6 interface and is ATA-8 compliant, supporting high media transfer rates of up to 794 megabits per second.

 
Key Features Specifications Support Related Items
Data Storage Physical:
Per drive, formatted* 320GB*
Data Heads 4
Number of Disks 2
Logical Configuration:
Heads 16
Cylinders 16,383
User Sectors/Track at zone 0 63
Data Transfer Rate:
Max transfer rate to host 1.5 Gb/s
Seek Time:
Track-to-track 2ms
Average 12ms
Maximum 22ms
Nominal Power Requirements:
Logic +5V(+\-5%)
Start-up (Typical) 4.7watts
Seek (Typical) 2.2watts
Reading/Writing (Typical) 1.9watts
Standby (Typical) 0.16watts
Idle (Typical) 0.85watts
Other:
Rotational Speed 5,400rpm
Interface Serial ATA 2.6/ATA-8 Interface
Buffer 8MB
Physical & Environmental Specs
Dimensions/Weight:
Height 0.37" (9.5mm)
Width 2.75" (70mm)
Depth 3.94" (100mm)
Weight: 3.6 oz (102g)
Ambient Temperature:
Operating 41 - 131oF (5 to 55oC)
Non-Operating -4 - 140oF (-20 to 60oC)
Shipping -40 - 158oF (-40 to 70oC)
Vibration and Shock:
Operating Vibration 1.0G (5 - 500 Hz),
Operating Shock 350g/2ms
Non-Operating Shock 900g/1ms
Acoustics (Sound Power)
Idle Mode (Average) 25 dBA
Seek Mode (Average) 27 dBA
Reliability Characteristics
Error Rates:
Non-recoverable 1 in 1014 bits
Seek 1 in 106 seeks
Other:
Preventive Maintenance None
MTTF (Power on hours) 300,000
Product Life 5 years or 20,000 power ON hours
 
*    One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.