Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
2.5-inch Hard Disk Drives  MK1637GSX
MK1637GSX Page:StorageSolutions/2.5-inchHardDiskDrives/MK1637GSXPage
 
MK1637GSX: 2.5" HDD 160GB*

MK1637GSx Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK1637GSX 2.5-inch 160GB Hard Disk Drive. The MK1637GSX offers the industries highest areal density per platter, at 123.8 gigabits per square inch. The drive's 5400 RPM motor speed, improves system-level performance by as much as 12 percent when compared to 4200 RPM.

This new drive offers enough capacity for portable video recording and editing, with lower power consumption compared to the traditional 3.5-inch hard disk drives. This functionality provides ideal storage for a range of commercial and consumer notebooks, as well as non-PC applications such as PDAs, printers, copiers, GPS systems and MP3 players. The MK1637GSX incorporates the Serial ATA (SATA) II interface and is ATA-7 compliant, supporting high transfer rates of up to 300 megabytes per second.

 
Key Features Specifications Support Related Items
  160GB capacity
Rotational Speed of 5,400rpm
9.5mm High
12ms Average Seek Time
ATA-7 Interface
300 Mb/sec Transfer Rate
8MB Buffer
300,000 MTTF Hours
   *Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.
 
 While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.