Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
1.8-inch Hard Disk Drives  MKxx16GSG
MKxx16GSG:StorageSolutions/PCNotebookHardDrives/MKxx16GSG
 
MKxx16GSG Series Hard Disk Drive
80 / 120GB*
1.8-Inch / 5,400 RPM / SATA
MKxx16GSG
MKxx16GSG Series Data Sheet
Spurring further innovation in computing devices, the Toshiba MKxx16GSG series of hard disk drives combines the Serial ATA interface with a powerful, 5400 spindle speed in a compact, 1.8-inch package weighing only 62 grams. Offering storage capacities of 80GB* and 120GB* and a fast media transfer rate of 489 megabits per second, the MKxx16GSG series drives are designed for small, mobile computers including sub-notebooks, tablet PCs, ultra-portable systems and netbooks as well printers and other stationary applications.

Small size, light weight and rugged construction make the MKxx16GSG drives tough against external shock and vibration events while the low, 1.4 watt read and write power efficiency prolongs battery life and keeps heat dissipation to a minimum.

 
Key Features Specifications Support 
  • Up to 120GB* in the 1.8-inch Form Factor
  • 5400 RPM Rotational Speed
  • Serial ATA 1.5 Gbps
  • Micro-STAT Connection
  • 8MB Cache Buffer
  • Rugged and Durable Design
 
*One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.


Subject to Change: While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.