Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  0.85-inch Hard Disk Drives  2.0GB and 4.0GB HDD  Specifications
0.85 Specifications:StorageSolutions/0.85-inchHardDiskDrives/2.0GBand4.0GBHDD/0.85Specifications
0.85-Inch Hard Disk Drive
 
0.85-Inch Hard Disk Drive
2.0GB/4.0GB*

Never before has something so small held so much. Toshiba continues to push the envelope on small form factor storage with its latest market introduction, a multi-gigabyte hard drive that is 0.85 inches in diameter.

Only a quarter the size of a 1.8-inch hard disk drive and about the size of a postage stamp, the 0.85-inch HDD will boost the functionality of a new generation of products, including mobile phones, digital audio players, PDAs, digital still cameras, camcorders and more.

Key Features Specifications Related Items
Capacity, formatted* 2.0GB* 4.0GB*
Number of Platters 1 1
Number of Data Heads 1 2
Rotational Speed 3,600rpm 3,600rpm
Voltage 3.3V 3.3V
Dimensions (HxWxD) 0.13" x  0.94" x 1.26"
(3.3 x 24 x 32mm)
0.20" x  0.94" x 1.26"
(5 x 24 x 32mm)
Weight less than 10g less than 10g
Shock Operating: 1,000G Operating: 1,000G
Operating Temperature 0 - 65° C 0 - 65° C
Specifications are subject to change
*Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.