Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  2.5-inch Hard Disk Drives  MK8025GAS
MK8025GAS:StorageSolutions/2.5-inchHardDiskDrives/MK8025GAS
 
MK8025GAS: 2.5" HDD 80GB*

MK8025GAS HDD Providing capacious storage in a slim form factor, Toshiba's 80GB 2.5-inch hard disk drive is an ideal solution for mobile computing and consumer electronics. With an areal density of 64.8 gigabits per square inch and a super slim package measuring 9.5mm high, Toshiba's MK8025GAS hard disk drive accommodates the storage needs of multi-functional mobile PCs and other applications, such as telecommunications products, printers, copiers, GPS systems and MP3 players.

 
Key Features Specifications Support Related Items
  80GB capacity
Fluid Dynamic Bearing (FDB) motor drive
9.5mm High
12ms Average Seek Time
ATA-6 Interface
100 Mb/sec Transfer Rate
8MB Buffer
300,000 MTTF Hours
   *Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.
 
 While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.