Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  HD DVD Drives  SD-H903A  Specifications
SD-H903A Specifications:StorageSolutions/HDDVDDrives/SD-H903A/SD-H903ASpecifications
 
SD-H903A
HD DVD Desktop Writer

HD DVD-ROM H802A Toshiba Storage Device Division (SDD) announces the world’s first half-height HD DVD writer, providing high-definition video editing and content creation capabilities on desktop systems and media centers using this increasingly popular next-generation DVD technology. Like Toshiba’s slim-line HD DVD writer launched in 2006, the new SD-H903A provides read and write support for legacy formats, enabling users to enjoy existing CD and DVD material along with high-definition DVD content.

Ideally designed for single-bay desktop PCs with its multi-functional capabilities, Toshiba’s SD-H903A is the perfect solution for professional high-definition content creation. In addition, consumers can capture content, edit home videos and create vast digital content repositories for movies, music and photos. With dual layer discs, HD DVD provides 30GB of storage capacity which can accommodate up to four hours of HD DVD movie content with extended cuts and interactive features, up to five full-length standard DVD films, up to 7,500 MP3 songs or up to 30,000 high-quality images.

Key Features Specifications Support Related Items
Random Access/Seek Time (Average)
Access - HD DVD-ROM TBD
Access - DVD-ROM TBD
Access - DVD-RAM TBD
Access - CD-ROM TBD
Seek - HD DVD-ROM TBD
Seek - DVD-ROM TBD
Seek - DVD-RAM TBD
Seek - CD-ROM TBD
Sustained Data Transfer Rate
HD DVD-ROM (single & dual) 4,460 - 10,704 KByte/s
HD DVD-R (single & dual) 4,460 KByte/s
Twin Format (HD DVD) 4,460 -10,704 KByte/s
DVD-ROM (single) 4,460 - 10,816 KByte/s
DVD-ROM (dual) 3,245 - 8,112 KByte/s
DVD+/-R 4,460 - 10,816 KByte/s
DVD+/-R Double Layer, DVD+/-RW 3,245 - 8,112 KByte/s
DVD-RAM (ver. 2.1) 4,056 KByte/s
DVD-RAM (ver. 2.2) 6,760 KByte/s
Twin Format (DVD) 4,460 - 10,816 KByte/s
CD-ROM/CD-RW (mode 1) 1,545 - 3,600 KByte/s
CD-ROM/CD-RW (mode 2) 1,761 - 4,104 KByte/s
CD-RW (mode 1) 1,545 - 3,600 KByte/s
CD-RW (mode 2) 1,761 - 4,104 KByte/s
Burst
Burst (multi word DMA Mode 2) 16.7 MByte/sec
Burst (PIO Mode 4) 16.7 MByte/sec
Burst (Ultra DMA) 33.3 MByte/sec
Physical Characteristics
Dimensions (WxHxD) 5.75" x 1.6" x 7.24" (146mm x 41.5mm x 184mm)
Weight 2.65pounds (0.99kg)
Compatible Standards - Write
Write Formats:
DVD-R (Single Layer) Disc at once, incremental recording
DVD-R (Dual Layer) Disk at once, Incremental recording, Layer jump recording
DVD-RW Disc at once, incremental write, restricted overwrite
DVD+R (Single & Double Layer) Sequential Recording
DVD+RW, DVD-RAM Sequential Recording, Random Recording
HD DVD-R, HD DVD-R (dual) Incremental mode
CD-R/-RW Disc at once, track at once, session at once, packet write
Write Disc:
DVD-R DVD-R (ver 2.1)
DVD-R Dual Layer DVD-R DL Part 1 (Ver. 3.0)
DVD-RW DVD-RW Part 1 (ver 1.2)
DVD+R (Single Layer) DVD+R Part 1, Volume 1, Single Layer Ver 1.3
DVD+R (Dual Layer) DVD+R Part 2, Volume 1, Dual Layer Ver. 1.1
DVD+RW (Single Layer) DVD+RW Part 1, Volume 1, Single Layer Ver. 1.3
DVD+RW Part 1, Volume 2, Single Layer Ver. 1.0
DVD-RAM DVD-RAM Part 1 (Ver. 2.2)
HD DVD-R Single Layer DVD Specification for HD DVD-R Ver. 1.0
HD DVD-R Dual Layer DVD Specification for HD DVD-R for DL  Ver. 2.0
CD-R/-RW, HS CD-RW, US CD-RW CD-DA, CD+(E) G, CD-MIDI, CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I BRIDGE (Photo-CD, Video-CD), Multi-session CD (Photo-CD, CD-Extra, Portfolio)
Compatible Standards - Read
HD DVD-ROM HD DVD-ROM (Single Layer, Dual Layer)
HD DVD-R (Singel Layer, Dual Layer)
DVD DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18), DVD-R (for Authoring, Dual Layer & for General), DVD-RW, DVD+R  Single Layer, DVD+R Dual Layer, DVD+RW Single Layer, DVD-RAM (4.7GB)
CD-ROM CD-DA, CD+(E) G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I Bridge (Photo-CD, Video-CD), Multi-session CD (Photo CD, CD-Extra, CD-R, CD-RW, Portfolio)
Environmental
Operation Temperature 41oF - 122oF (5oC to 50oC)
Storage Temperature 14oF- 140oF (-10o to 60oC)
Operating Humidity (non-condensing) 8% to 80%
Other
Buffer Size 8 MByte
Power Requirements +5V, +12V
MTBF 60,000 POH