Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  1.8-inch Hard Disk Drives  MK8007GAH  Specifications
MK8007GAH Specifications:StorageSolutions/1.8-inchHardDiskDrives/MK8007GAH/MK8007GAHSpecifications
 
MK8007GAH HDD
MK8007GAH
1.8-inch HDD PMR 80GB
Toshiba introduces a 80GB 1.8-inch embedded based on perpendicular magnetic recording (PMR) HDD, the MK8007GAH. Enabling some of today's most exciting, small form factor mobile devices, the new mini-drives offer manufacturers significant storage for consumer, commercial and PC applications - such as music players, handheld PCs, PDAs, wearable computers and laptops. Toshiba is committed to grow with developers and users to provide smart computing solutions, backed by Toshiba-renowned quality and technology leadership.
Key Features Specifications Support Related Items
Data Storage Physical:
Per drive, formatted* 80.0GB
Number of Disks 2
Number of Data Heads 4
User Data Cylinders 62,640
Logical Configuration:
Heads 16
Cylinders 16,383
User Sectors/Track at zone 0 63
Logical Blocks (LBA) 156,301,488
Data Transfer Rate:
  Buffer to Host- PIO 16.6 Mb/sec
  Buffer to Host- Ultra DMA 100 Mb/sec
Maximum Internal 164.3 - 341 Mbits/sec
Seek Time:
  Track-to-track 3ms
  Average 15ms
  Maximum 26ms
Nominal Power Requirements:
Voltage 3.3V (±5%)
Energy Consumption Efficiency: 0.00375W/GB
Power Consumption:
  Start
  Seeking
  Reading
  Writing
  Idle
  Standby
  Sleep
1.8watts
1.15watts
1.1watts
1.1watts
0.4watts
0.12watts
0.07watts
Other:
Rotational Speed 4,200rpm
Average Latency 7.14ms
Interface ATA 6
Buffer 8Mbytes
Physical & Environmental Specs
Dimensions/Weight:
  Height 0.31" (8mm)
  Width 2.12" (54mm)
  Depth 3.09" (78.5mm)
  Weight 2.2 oz (62g)
Ambient Temperature:
  Operating 41° - 140°F (5 to 60°C)
  Non-Operating -4° - 149°F (-20 to 65°C)
  Shipping -40° - 158°F (-40 to 70°C)
Vibration and Shock:
  Operating Vibration 2.0G (15-500 Hz)
  Operating Shock 500G/2.0ms
  Non-Operating Shock 1,500Gs/1.0ms
Reliability Characteristics
Error Rates:
  Non-recoverable 1 in 1013 bits
  Seek 1 in 106 seeks
Other:
Preventive Maintenance None
MTTF (Power on hours) 300,000
Product Life 5 years or 20,000 power ON hours
*Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.