Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  2.5-inch Hard Disk Drives  MK1234GAX
MK1234GAX Page:StorageSolutions/2.5-inchHardDiskDrives/MK1234GAXPage
 
MK1234GAX: 2.5" HDD 120GB*

Toshiba 2.5-Inch Super Slimline HDD Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK1234GAX 2.5-inch 120GB Hard Disk Drive. The MK1234GAX offers the industries highest areal density per platter, at 103.5 gigabits per square inch. The drive's 5400 RPM motor speed, improves system-level performance by as much as 12 percent when compared to 4200 RPM.

This new drive offers enough capacity for portable video recording and editing, with lower power consumption compared to the traditional 3.5-inch hard disk drives. This functionality provides ideal storage for a range of commercial and consumer notebooks, as well as non-PC applications such as PDAs, printers, copiers, GPS systems and MP3 players. The MK1234GAX is ATA-6 compliant, supporting high transfer rates of up to 100 megabytes per second.

 
Key Features Specifications Support Related Items
  120GB capacity
Rotational Speed of 5,400rpm
9.5mm High
12ms Average Seek Time
ATA-7 Interface
150 Mb/sec Transfer Rate
8MB Buffer
300,000 MTTF Hours
   *Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.
 
 While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.