Toshiba USA
Toshiba USA   Toshiba Americas
 
Search:  
Toshiba Storage Device Division
Storage Solutions
External Hard Drives
Enterprise Hard Drives
PC & Notebook Hard Drives
Specialty Products
Services & Support
Toshiba Drives
Fujitsu Drives
Company
Overview
Facts
Heritage
Environment
Social Responsibility
Global Storage Sites
Contacts
News
Trends & Technology
Storage Solutions  1.8-inch Hard Disk Drives
1.8-inch Hard Disk Drives:StorageSolutions/1.8-inchHardDiskDrives
 
1.8-Inch Hard Disk Drives
1.8-Inch Hard Disk DriveToshiba is the undisputed leader in small form factor hard disk drives HDD). Our full small form factor hard disk drive product line continues to push mobile PC's and Consumer Electronics to new performance heights. Toshiba's superior technical innovations in the mobile 2.5-inch HDD space have helped us bring the versatile 1.8-inch HDD to market. Built with the performance and reliability characteristics that have made the company's HDD products the drive of choice in today's most popular MP3 players, notebooks, automotive jukebox systems, and portable handheld GPS units. With capacities ranging from up to 320GB* and two form factors, 1.8-inch and 2.5-inch,  Toshiba has the right drive hard drive for you.
Proving our technology leadership, Toshiba is the first company to ship the Perpendicular Magnetic Recording technology (PMR) on hard disk drives. Toshiba's popular 1.8-inch HDD is the first product to ship with PMR technology. Toshiba now can deliver massive amounts of storage in a hard disk drive that is the size of a credit card, and lighter then a traditional cellular telephone.
Our popular 1.8-inch drive is the market share leader in this form factor and provides the combination of the highest operating and non-operating shock spec. in a credit card size drive. Toshiba's very popular 1.8-inch HDD can be found in today's hottest MP3 player, portable GPS system, and ultra-thin and light mobile computers. Imagine what you can do with all that storage capacity in a hard disk drive that can easily fit in the palm of your hand!

When you need a hard drive that can deliver unprecedented performance in today's demanding mobile environments think TOSHIBA! Click here to read Toshiba's warranty statement for Hard Disk Drives.

PMR Tech Brief PDF
"Winning the Race to Deliver a Breakthrough Storage Technology:
The Road to PMR and its Impact on Consumer Electronics Devices Toshiba Storage Device Division "

Developers who are interested in discussing new consumer or computer product applications can contact us by phone, fax or by filling out an on-line form.
 
1.8-Inch Hard Disk Drives
SATA
  MK1229GSG/MK1629GSG/MK2529GSG 5400RPM 120 - 250GB* 1.8-Inch HDD Series      
  MK**17GSG 5400RPM 80/160GB* 1.8-Inch HDD Series        
  MK**16GSG 5400RPM 80/120GB* 1.8-Inch HDD Series        
PATA
  MK1231GAS/MK8031GAS/MK2431GAH  4200RPM 80 - 240GB* 1.8-Inch HDDs     
  MK1214GAH 4200RPM 120GB* 1.8-Inch HDD        
  MK1011GAH 4200RPM 100GB* 1.8-Inch CE PMR HDD        
  MK8009GAH 4200RPM 80GB* 1.8-Inch CE PMR HDD        
  MK8025GAL 4200RPM 80GB* 1.8-Inch HDD        
  MK6028GAL 4200RPM 60GB* 1.8-Inch HDD        
  MK4009GAL 4200RPM 40GB* 1.8-Inch HDD        
* One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.